IESNA:LM-63-2002
[TEST]P1434442
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6D-927-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 6xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (156) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.67A 440.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36315.7
TILT=NONE
156 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5530.6 5759.0 5922.1 5913.9 5783.4 5604.0 5171.6 4804.6 4837.2 5090.1 5555.0 6126.0 6835.7 7675.9 8932.1 10172.0 11167.2 12252.1 
13475.6 14487.1 14544.2 14185.3 13222.8 11509.8 8605.8 6338.1 5971.0 4649.6 3165.0 2447.2 1916.9 1370.4 1084.9 856.5 611.8 375.2 
179.5 0.0 
5530.6 5767.1 5930.3 5922.1 5791.6 5612.1 5171.6 4812.7 4837.2 5090.1 5546.9 6109.7 6786.8 7733.0 9103.4 10131.2 11289.5 12268.4 
13467.5 14527.9 14609.5 14250.6 13328.8 11640.3 8711.9 6444.2 6077.1 4837.2 3303.7 2512.4 1941.4 1403.0 1101.2 889.1 668.9 424.2 
195.8 0.0 
5530.6 5742.6 5913.9 5938.4 5832.4 5710.0 5318.5 4935.1 4878.0 5122.7 5514.2 6060.8 6737.8 7569.9 9054.5 10172.0 11289.5 12235.8 
13328.8 14536.1 14919.5 14650.3 13924.3 12464.2 10000.7 7308.8 6860.2 5652.9 4339.6 3116.0 2349.3 1770.1 1321.5 1036.0 799.4 473.1 
228.4 0.0 
5530.6 5734.5 5913.9 6003.7 5930.3 5865.0 5612.1 5196.1 4992.2 5114.5 5465.3 5979.2 6631.8 7423.0 8312.2 9552.0 10783.8 11795.3 
12961.7 14144.5 15033.7 15123.4 14585.0 13516.4 11420.0 8328.5 7814.6 6378.9 5179.8 4103.1 3205.8 2390.1 1761.9 1264.4 962.5 
595.5 252.9 0.0 
5530.6 5750.8 5930.3 6085.2 6134.2 6134.2 6044.5 5759.0 5449.0 5391.9 5628.4 6093.4 6754.1 7553.5 8434.5 9356.3 10530.9 11697.4 
12814.9 13899.8 14984.7 15694.4 15604.7 14911.3 13516.4 10620.6 9935.4 7447.5 5628.4 4551.7 3662.6 2920.3 2365.6 1827.2 1354.1 
962.5 350.8 0.0 
5530.6 5718.2 5905.8 6117.9 6281.0 6387.1 6460.5 6419.7 6256.6 6150.5 6264.7 6607.3 7170.2 7936.9 8858.7 9870.2 10873.5 11787.1 
12733.3 13549.1 14421.9 15425.2 15988.1 15857.5 15041.8 13540.9 13035.2 10375.9 6607.3 4200.9 3230.2 2545.0 1941.4 1517.2 1084.9 
701.5 318.1 0.0 
5530.6 5710.0 5897.6 6142.4 6436.0 6705.2 6933.6 7178.3 7317.0 7406.7 7610.6 7961.4 8483.5 9258.4 10163.8 11134.5 12015.5 12790.4 
13271.7 13687.7 14071.1 14674.8 15743.3 17293.2 18215.0 18394.4 18337.3 17603.2 14438.2 9413.4 5245.1 3352.6 2553.2 1900.6 
1248.0 660.7 261.0 0.0 
5530.6 5677.4 5865.0 6117.9 6436.0 6835.7 7284.4 7781.9 8312.2 8842.4 9250.2 9682.6 10294.4 11020.3 11958.4 12855.7 13679.6 
14201.6 14707.4 14960.3 15229.4 15694.4 16534.6 17880.5 20189.0 22187.5 22252.8 21094.4 18051.8 14536.1 10571.7 6158.7 3360.8 
2218.8 1566.2 1011.5 383.4 0.0 
5530.6 5661.1 5848.7 6109.7 6452.3 6827.6 7292.5 7806.4 8393.7 8989.2 9535.7 9992.5 10588.0 11338.5 12243.9 13133.0 13948.8 
14421.9 14927.6 15213.1 15482.3 15955.4 16779.3 18084.4 20303.2 22203.8 22195.7 21176.0 18182.3 14536.1 10180.2 5922.1 3328.1 
2153.5 1566.2 1036.0 391.5 0.0 
5530.6 5628.4 5816.1 6060.8 6411.5 6803.1 7317.0 7945.1 8720.0 9666.2 10710.4 11852.4 13149.4 14503.5 15735.2 16738.5 17293.2 
17578.7 17709.2 17562.4 17595.0 17913.1 18166.0 18345.5 17374.8 15621.0 15262.1 14201.6 13100.4 10229.1 6068.9 3491.3 2455.3 
1688.5 1272.5 954.4 424.2 0.0 
5530.6 5587.7 5734.5 5979.2 6264.7 6631.8 7113.1 7651.4 8352.9 9193.1 10163.8 11191.6 12431.5 13720.4 15041.8 16208.3 17048.5 
17619.5 17929.5 17994.7 18231.3 18769.7 19397.8 19405.9 18304.7 16787.5 16453.0 14772.6 11787.1 8352.9 5571.3 3719.7 2390.1 
1533.5 1011.5 652.6 269.2 0.0 
5530.6 5579.5 5685.5 5913.9 6175.0 6517.6 6917.3 7398.6 7994.0 8695.5 9592.8 10506.4 11558.7 12578.4 13679.6 14625.8 15286.5 
15604.7 15776.0 15743.3 15833.1 16232.8 16763.0 16860.9 16183.8 15033.7 14805.3 13443.0 10963.2 8287.7 5873.2 3931.8 2471.6 
1509.1 897.3 603.6 220.2 0.0 
5530.6 5563.2 5644.8 5816.1 6028.1 6281.0 6599.2 6974.4 7398.6 7904.3 8491.6 9168.7 9853.9 10506.4 11183.5 11762.6 12097.1 
12080.8 11974.7 11713.7 11509.8 11681.1 12048.1 12301.0 12113.4 11624.0 11493.5 10710.4 8940.3 6729.7 4584.3 2952.9 2104.6 
1500.9 1084.9 734.1 293.7 0.0 
5530.6 5481.6 5465.3 5489.8 5522.4 5506.1 5457.1 5400.0 5302.2 5220.6 5188.0 5204.3 5269.5 5383.7 5587.7 5750.8 5848.7 5791.6 5571.3 
5269.5 4926.9 4633.3 4355.9 4086.7 3736.0 3385.2 3303.7 3018.2 2708.2 2439.0 2202.4 1965.9 1729.3 1452.0 1231.7 978.9 448.6 0.0 
5530.6 5400.0 5253.2 5041.1 4788.3 4510.9 4282.5 4135.7 4070.4 4070.4 4135.7 4217.3 4323.3 4478.3 4592.5 4723.0 4771.9 4755.6 4617.0 
4274.4 3882.8 3515.7 3189.5 2871.3 2585.8 2341.1 2316.6 2186.1 2031.1 1884.3 1737.5 1582.5 1403.0 1190.9 987.0 758.6 310.0 0.0 
5530.6 5310.3 4975.9 4527.2 4135.7 3948.1 3923.6 3997.0 4054.1 4078.6 4086.7 4078.6 4094.9 4078.6 4062.3 4046.0 3988.9 3882.8 3711.5 
3483.1 3173.1 2879.5 2594.0 2357.4 2169.8 2023.0 1990.3 1884.3 1770.1 1647.7 1500.9 1337.8 1158.3 929.9 677.0 432.3 187.6 0.0 
5530.6 5228.7 4714.8 4119.4 3858.3 3899.1 4054.1 4152.0 4192.8 4192.8 4152.0 4094.9 4013.3 3923.6 3842.0 3744.1 3613.6 3450.5 3279.2 
3091.6 2871.3 2659.2 2471.6 2324.8 2186.1 2055.6 2031.1 1884.3 1794.6 1729.3 1704.8 1574.3 1403.0 1117.5 799.4 489.4 293.7 0.0 
5530.6 5147.2 4462.0 3882.8 3825.7 4021.5 4209.1 4315.1 4339.6 4298.8 4209.1 4094.9 3988.9 3874.7 3703.4 3523.9 3352.6 3205.8 3018.2 
2830.5 2659.2 2512.4 2398.2 2300.3 2120.9 1990.3 1974.0 1892.5 1835.4 2006.7 2080.1 1965.9 1786.4 1500.9 1084.9 750.5 562.8 0.0 
5530.6 5081.9 4282.5 3776.8 3891.0 4143.8 4347.8 4453.8 4470.1 4396.7 4266.2 4103.1 3939.9 3752.3 3564.7 3368.9 3156.8 2944.7 2740.8 
2545.0 2398.2 2292.2 2194.3 2023.0 1916.9 1786.4 1770.1 1688.5 1721.2 1957.7 1868.0 1704.8 1517.2 1280.7 962.5 807.6 587.3 0.0 
5530.6 5008.5 4168.3 3744.1 3923.6 4217.3 4437.5 4551.7 4551.7 4470.1 4307.0 4111.2 3899.1 3638.1 3442.3 3238.4 2969.2 2691.9 2487.9 
2341.1 2275.9 2137.2 2014.8 1876.1 1745.6 1615.1 1598.8 1541.7 1664.1 1745.6 1574.3 1370.4 1182.8 946.2 791.2 726.0 440.5 0.0 
5530.6 5024.8 4135.7 3752.3 3956.2 4266.2 4486.4 4584.3 4584.3 4494.6 4323.3 4119.4 3866.5 3540.2 3303.7 3099.7 2781.6 2520.6 2333.0 
2251.4 2161.7 2063.8 1941.4 1819.0 1688.5 1558.0 1541.7 1517.2 1647.7 1598.8 1403.0 1329.6 1199.1 946.2 766.8 636.3 342.6 0.0 
5530.6 5033.0 4070.4 3736.0 3964.4 4258.0 4462.0 4559.9 4551.7 4453.8 4307.0 4111.2 3833.9 3540.2 3303.7 3083.4 2773.4 2504.3 2300.3 
2251.4 2120.9 2039.3 1900.6 1786.4 1655.9 1541.7 1517.2 1500.9 1631.4 1566.2 1370.4 1280.7 1125.7 840.2 717.8 595.5 310.0 0.0 
